Welded Steel Chain

Request Information

Rex Welded Steel Chain are the material handling industry’s choice for the most demanding applications. Our customers know that Rex Chain provide superior strength and durability for extended wear life and trouble free service. Our years of experience provide unique expertise in material selection, heat treatment, and chain design for improved chain strength and long wear life. What this means to you is superior value and greater productivity.

 

Features & Benefits:

  • Optional Selectively Induction Hardened (SIH) sidebars available.
  • Solid bushings on narrow-mill and one-piece formed barrel on wide-mill chains.
  • Advanced design features are furnished as standard on all chains.
  • Available with customized attachment configurations and hard-facing.
  • Rexnord heat treatment and process controls provide consistent wear life.
  • Selectively Induction Hardened (SIH) pins for unmatched toughness and wear.
  • 22 standard sizes in both narrow- and wide-mill chain available.
  • Durable hard-facing and attachments.
  • Optimum interference fits between pin and sidebar.
Rexnord WH Narrow Mill Welded Chains
Rexnord WH Narrow Mill Welded Chains
Rex Welded Steel Chain are the material handling industry’s choice for the most demanding applications. Rex Chain provides superior strength and durability for extended wear life and trouble free service. Our years of experience provide unique expertise in material selection, heat treatment, and chain design for improved chain strength and long wear life.
Expand Description ›
Rexnord WHX Narrow Mill Welded Chains
Rexnord WHX Narrow Mill Welded Chains
Rex Welded Steel Chain are the material handling industry’s choice for the most demanding applications. Rex Chain provides superior strength and durability for extended wear life and trouble free service. Our years of experience provide unique expertise in material selection, heat treatment, and chain design for improved chain strength and long wear life.
Expand Description ›

Contact Welded Steel Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.