Approved Performance Roller Chain

Request InformationThe Approved Performance Line is best utilized when working with light and medium load jobs. Applications such as, agricultural machinery, wood processing and the textile industry are ideal for Standard Approved Performance Chain.  

Features and Benefits:

  • Fulfills ISO quality requirements
  • Rexnord guarantees the achievement of performance requirements
  • Good cost-benefit ratio
  • Good availability
  • Robust quality

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. Each application varies in what it reqires to continue to operate. Lubrication for high temperatures, anti-corrosion, long operation times, or food applications, know what product suits you best. Rexnord has a wide variety of lubricants.

Check out our  Lubrication Page to see all of our product options.
Conveyor Roller Chain
Our Conveyor Chains are the optimum choice for light and medium duty applications, like wood processing machinery, mining, and automotive.

View Conveyor Roller Chain Approved Performance Roller Chain

Engineered Roller Chain
Our Engineered Chain is the optimum choice for light and medium duty applications, like wood processing machinery, mining, and automotive. The welded bushes and selective induction hardening of pins help to fulfil ANSI quality requirements.

View Engineered Roller Chain Approved Performance Roller Chain

Link-Belt Roller Chain
The Link-Belt Approved Perfromance Roller Chain is a double pitch roller chain. This chain is used in light and medium load applications, such as agricultural machinery or wood processing in the textile industry. Link-Belt chains have multiple types to choose from. From American to European, straight to double pitch, and H-Series, the Link-Belt chain is very diverse and reliable.

View Link-Belt Roller Chain Approved Performance Roller Chain

Contact Industrial Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.