Extreme Performance Roller Chain

Request InformationThe Extreme Performance Line is best utilized where maintenance possibilities are restricted. In places where lubrication possibilities are restricted and for high loads under difficult conditions; often in enclosed systems this line works best.

Features & Benefits:

  • Excellent slip properties
  • Outstanding fatigue resistance and chain traction
  • Chain joints with particularly high strength
  • Certification for the food industry
  • Reduced maintenance requirements
  • Longer lubrication intervals
  • High wear resistance
  • Long service life under tough loading conditions
  • Improved cost-effectiveness

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. The Extreme Performance Line of industrial chain handles corrosion, food applications, and long periods of operation. 

Rexnord has a wide variety of lubricants for additional applications. Check out our  Lubrication Page to see all of our product options.
RexPro-X
The RexPro-X Extreme Perfromance Roller Chain is used for heavy-duty drives and lifting purposes. It has extremely high loading capacity for agriculture and forestry applications. 

View RexPro-X Extreme Performance Roller Chain

RexPlusCarbon
An excellent chain that resists acids and rust. The RexPlusCarbon Extreme Roller Chain brings together the RexCarbon chain and the RexPlus chain. The combination of these two chains are used in a wider range of applications dealing with water, steam or aggressive liquids. Other environments this chain can be used in are freezing temperatures, and the automotive industry. 

View RexPlusCarbon Extreme Performance Roller Chain

RexPlus
An excellent chain that resists acids and rust. The RexPlus Extreme Roller Chain is used in applications dealing with water, steam or aggressive liquids. If hygiene requirements must be met use RexPlus chains. 

View RexPlus Extreme Performance Roller Chain

RexCarbon
A maintenance-free and long lasting chain that is best for applications that make lubrication difficult or almost impossible. This chain has a medium load capacity, and works in difficult conditions. 

View RexCarbon Extreme Performance Roller Chain

RexHiPro
An excellent option when working in wet or outdoor environments, like food, beverage and packaging industries. These chains are also used in amusement parks and agricultural and forestry equipment. The RexHiPro Extreme Perfromance Roller Chain is corrosion resistant, with high load capabilities. 

View RexHiPro Extreme Performance Roller Chain

RexAthletic
When dealing with areas where lubrication and maintenance is limited, use RexAthletic Extreme Roller Chain. The high load capabilities of RexAthletic chains benefits enclosed systems and other applications. 

View RexAthletic Extreme Performance Roller Chain

Contact Industrial Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.