Lubrication

Request InformationProper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. It is Rexnord’s standard policy to use chain conservation agent Rexpro-VSK 001 on virtually all the roller chains and leaf chains it supplies.

Catalog: RexOil Lubricants

 

Features and Benefits:

  • Outstanding penetration and lubrication properties
  • Ensures removal of residual lubricant
  • Capable of infiltrating and displacing water
  • Suitable for temperature ranges from -10°C to +150°C
  • Effective corrosion protection
  • High oxidation stability
  • CFC- and CPC-free
  • Lubricant has NSF H2 certification
  • Reliable, environmentally friendly, economical
  • Extends the service life of the chain