Approved Performance Leaf Chain

Request Information

The Approved Performance Line of Leaf Chain is cost-efficient. Light or medium size loads are ideal for the Rex DL chain, which is the primary standard leaf chain. It is enforced with inner, intermediate and outer chain links, to better resist fatigue so it can work harder, longer.

Stand up to tough environments with years of trouble-free performance in the automotive, food and beverage, mining and metals and construction industries.

Features and Benefits:

  • Superior corrosion protection
  • Superior wear resistance
  • Environmentally friendly lubrication characteristics
  • High case hardness
  • High press fits
  • Shot-peened components
  • High pre-loading
  • Handles punishing, heavy-duty applications
  • All standard sizes available in F (machine tool quality), AL (high quality), and BL (super heavy-duty) series

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. Each application varies in what it reqires to continue to operate. Lubrication for high temperatures, anti-corrosion, long operation times, or food applications, know what product suits you best. Rexnord has a wide variety of lubricants. 

​Check out our  Lubrication Page to see all of our product options.
Rex DL
The Rex DL Approved Perfromance Leaf Chain is utilized in light and medium load capacity applications.

View Rex DL Approved Performance Leaf Chain

Rex DL
The Rex DL Approved Perfromance Leaf Chain is utilized in light and medium load capacity applications.

View Rex DL Approved Performance Leaf Chain