High Performance Leaf Chain

Request Information

The High Performance Line of Leaf Chain deals primarily with the RexPro chain. RexPro chain has exceptional protection against corrosion, provides wear resistance, and protects against stiff joints or links. RexPro is also distinguished by its environmental sustainability and is compliant with requirements for use in the food industry.

Features and Benefits:

  • Superior corrosion protection
  • Superior wear resistance
  • Environmentally friendly lubrication characteristics
  • High case hardness
  • High press fits
  • Shot-peened components
  • High pre-loading
  • Handles punishing, heavy-duty applications
  • All standard sizes available in F (machine tool quality), AL (high quality), and BL (super heavy-duty) series

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. Finding a lubricant that can stand up to corrosion and wear, stiff joint links, and be used in a diverse range of applications can be difficult.

Rexnord has a wide variety of lubricants for additional applications. Check out our  Lubrication Page to see all of our product options.
 
RexPro
The RexPro High Perfromance Leaf Chain is the factory standard leaf chain. It's used for forklift trucks, material handling, and machine tools. RexPro chains are highly versatile, avaliable in four different models, and suitable in aggressive environments. 

View RexPro High Performance Leaf Chain

RexPro
The RexPro High Perfromance Leaf Chain is the factory standard leaf chain. It's used for forklift trucks, material handling, and machine tools. RexPro chains are highly versatile, avaliable in four different models, and suitable in aggressive environments. 

View RexPro High Performance Leaf Chain