Engineered Steel Chain

Request InformationRexnord engineered class industrial chain is designed and manufactured to be the longest wearing chains in the most demanding of applications. The end result are products which provide our customers with increased productivity, reliable & continuous operation, reduced replacement costs, and less manufacturing downtime.

Catalog: Rexnord, Link-Belt Engineered Steel Chain

 

Features & Benefits:

  • Engineered interference fit construction designed to increase chain fatigue life and wear life.
  • State-of-the-art heat treatment of chain components assure longer chain life.
  • Pins, bushings and rollers manufactured to exact tolerances.
  • Selectively Induction Hardened (SIH) pins for unmatched toughness and wear.
  • Stocked in the largest network of warehouses in the industry.
  • Backed up with extensive engineering and sales support.
Rexnord Asphalt With Rollers Engineered Steel Chains
Rexnord Asphalt With Rollers Engineered Steel Chains
These chains are built for maximum durability to stand up to hot, abrasive environments and continuous operation during paving season.

Contact Engineered Steel Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.