Oilfield Roller Chain

Request InformationRexnord’s Certified Performance by API Oilfield Roller Chain is meant for applications in the petrochemical industry, such as rig draw works, mud pumps, and transmission drives. With high load capacity and strong wear resistance, the tough conditions are not an issue.  

Catalog: Certified by API Oilfield Roller Chains 
 

Features:

  • High dynamic load capacity
  • Good wear resistance
  • Reliable factory lubrication
  • Shock resistant rollers
  • Shot peened components
  • Sideplates, rollers and pins are through hardened
  • Solid rollers
  • Sideplates holes are ball drifted

Benefits:

  • Small run-in elongation
  • Durability
  • Very high impact strength
  • Very robust in difficult conditions
  • Maximum reliability
  • Improved economy