Cast Chain

Request Information

Rexnord Cast Chain provide an alternate to welded and fabricated steel chains in applications where severe corrosion or heat is a problem. They are constructed of cast offset links and coupled with steel pins or rivets. Cast chains may be slightly better suited to applications involving severely corrosive atmospheres or where chain temperatures reach above 500 °F. Cast Combination chains may provide superior service where heavy downward loading and sliding across an extremely gritty or abrasive surface has resulted in a chain wear problem. Where, in addition, problems have been encountered with chain breakage due to heavy impact loading.

 

Features & Benefits

  • Perfect fit for tough environments
  • Suited for severely corrosive environments
  • Designed to operate in extreme temperatures of more than 500° F
  • Factory inspected and proof-tested to ensure the highest performance
Link-Belt Combination Cast Chains
Link-Belt Combination Cast Chains
Rexnord Cast Combination Chain provides an alternate to welded and fabricated steel chains in applications where severe corrosion or heat is a problem.

Contact Cast Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.