Block Roller Chain

Request InformationRexnord Block Roller Chain is used in light load, low speed conveying applications. These applications range from general industrial applications, to operation in specialized areas, such as food processing, construction equipment, or the demanding oil field service. Our block chains consist of solid or laminated block links connected by side plates and pins.

 

Features and Benefits:

  • Single and multiple standard roller chains are available in many sizes.
  • High temperature factory pre-lubrication for long life.
  • Stainless steel provides excellent corrosion resistance.
  • Case-hardened pin for maximum wear life.
  • Chain modifications available for special operating conditions.
  • Wide waist sidebars for superior fatigue strength.
  • Armor-cased pins for maximum wear resistance.
  • Pre-stressed after assembly to reduce early break in wear.
L-500 Laminated Series
These block roller chains are made of laminated steel plates, and are broadly used in power transmission applications, ranging from general industrial applications to operation in specialized areas, such as food processing, heavy construction equipment, or even demanding oilfield service.

View L-500 Laminated Series Block Roller Chain

B-500 Solid Series
Our solid block roller chain is made of sintered metal, and broadly used in power transmission applications, ranging from general industrial applications to operation in specialized areas, such as food processing, heavy construction equipment, or even demanding oilfield service.

View B-500 Solid Series Block Roller Chain

Contact Block Roller Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.