Falk V-Class Gear Drives

Request Information

The Falk V-Class Gear Drive is the standard in gear drives from Rexnord — a drive that’s born to lead and built to last. When asked for the gear drive that delivers reliability, keeps maintenance costs down, maximizes uptime and utilizes the latest technology, the answer is the Falk V-Class. With its cooler operating temperature, optimal power and advanced technology, the Falk V-Class Gear Drive outperforms and outlasts the competition.

 

Features & Benefits:

  • 29 unit sizes, up to 3M lb-in (340 kNm) torque
  • Right angle (VR): double and triple reduction
  • Solid or hollow low speed shafts available
  • Internal backstop
  • Shaft fan, electric fan or DuraPlate cooling available
  • Heavy-duty ductile iron housing withstands shock loads
  • Exclusive Magnum no-leak seal design
  • Horizontal split-housing allows easy disassembly/assembly for maintenance

Catalog

All Falk V-Class Right Angle Gear Drive products can be viewed in our comprehensive catalog.

Catalog: Falk V-Class Right Angle Gear Drives