Ultramite UW Gear Drives

Request Information

The Ultramite UW Right-Angle Drive is a helical worm gear drive built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings while dual lip seals prevent contamination. The UW units have a max torque of 46,000 in-lbs. and is motor-independent allowing the use of standard NEMA C-face or IEC motors. With a lifetime removal guarantee, shaft mounts using our patented TA taper bushing are guaranteed to come off the shaft, regardless of length of service or operating conditions, or Rexnord will replace it for free.

Brochure: Ultramite UW Gear Drives

Features & Benefits:

•             8 sizes
•             1/4 hp to 100 hp (.19kW to 37kW) capacity, maximum torque 62,000 in-lbs.
•             Ratios from 8.1 through up to 60,000:1
•             C-face and solid inputs, inch or metric
•             Base, shaft, or flange mounted designs
•             Solid or hollow outputs with TA Taper bushing (exclusive lifetime removal guarantee)
•             Horizontal or vertical mounting
•             Sizes 07-10 available with a drywell  
 

 

 

Configurable

Configure Product

This is a configurable product. Use our online product configurator to specify your exact requirements for a model suited to your needs.
X

Product Configurator

Ultramite UW Gear Drives

Falk Ultramite 03UW Gearmotors
Falk Ultramite 03UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 03 gear drive has ratio range of 8.0 - 60,000 and a max torque of 1,360 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and solid output shaft. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 04UW Gearmotors
Falk Ultramite 04UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 04 gear drive has ratio range of 8.0 - 60,000 and a max torque of 2,700 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and solid output shaft. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 05UW Gearmotors
Falk Ultramite 05UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 05 gear drive has ratio range of 8.0 - 60,000 and a max torque of 5,200 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 06UW Gearmotors
Falk Ultramite 06UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 06 gear drive has ratio range of 8.0 - 60,000 and a max torque of 7,500 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 07UW Gearmotors
Falk Ultramite 07UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 07 gear drive has ratio range of 8.0 - 60,000 and a max torque of 11,200 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 08UW Gearmotors
Falk Ultramite 08UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 08 gear drive has ratio range of 8.0 - 60,000 and a max torque of 20,100 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 09UW Gearmotors
Falk Ultramite 09UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 09 gear drive has ratio range of 8.0 - 60,000 and a max torque of 45,200 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›
Falk Ultramite 10UW Gearmotors
Falk Ultramite 10UW Gearmotors
The Falk Ultramite UW Right Angle Helical Worm gearmotor size 10 gear drive has ratio range of 8.0 - 60,000 and a max torque of 68,200 inch pounds. The UW Ultramite Right Angle Helical Worm product line offers several low speed connection options including straight hollow shaft with key and TA tapered bushing with guaranteed removal. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

Contact Ultramite Gear Drives Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Falk Ultramite Type UW, Sizes 03-10 Gear Drives 288-200 Manual | English | 425 KB
Falk Ultramite Type UB, Sizes 03-12 Gear Drives 288-400 Manual | English | 763 KB