Ultramite Mixer Gear Drives

Request InformationFalk Ultramite Concentric Inline Gear Drives are built for longer service life. Now we
are expanding our portfolio with the first Rexnord Inline Mixer option. Available in 7 sizes, they are specifically designed to handle high thrust loads and heavy-duty-applications. All units are leak and pressure tested before they leave our facility. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors. The innovative motor bushing eliminates fretting between
the motor and the gear drive. This design offers easy installation and allows for quick, trouble-free
change out, even after years of hard, continuous use.  

Brochure: Falk Ultramite Gearmotors
 

Features & Benefits:

  • C-face motor for ease of installation and removal
  • Heavy-duty output shaft & bearings
  • Ratio ranges 5.6:1 – 224:1
  • Leak-free operation with optional drywell
  • Torque ranges 7,000 – 220,000 in-lbs
  • 3-year warranty

Interactive Inline Mixer Guide

Hover over the features to explore different parts of the mixer.
Rexnord Inline Mixer
1.
Innovative bushing design provides easier installation and removal of the motor.
2.
Outboard double lip seal, protected from ingress.
3.
Standard heavy duty output shaft and tapered roller bearings accommodate for mixer application loads without the need to oversize the unit.
4.
Available drywell in sizes 310 and larger, provides a leak-free design ideal for contaminant-sensitive applications: food, chemical, water/wasterwater, pharmaceutical.
5.
Utilizing the available drywell, the integral shaft driven pump provides lubrication to high speed gears set
Configurable Ultramite Mixer Gear Drives

Select & Configure by Application

Leverage Rexnord's best practice selection algorithms to help choose the right product for your application.
Configurable Ultramite Mixer Gear Drives

Select & Configure by Nomenclature

Already know which product you want? Enter the nomenclature here to view the product.
X

Product Configurator

Ultramite Mixer Gear Drives

Falk Ultramite UC Gearmotors
Falk Ultramite UC Gearmotors
The Falk Ultramite UC Inline Helical size 03 gear drive has ratio range of 1.4 - 10,000 and a max torque of 39,100 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

Contact Ultramite Mixer Gear Drive Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation