Grid Coupling Components

Request Information

Standard Steelflex Grid Coupling Components are a modular design that can be used for the multiple coupling arrangements. Numbers stamped on each component make it easier to purchase replacement components such as our wide variety of Hubs.

Falk T10:T20 Series Non-Stock Hubs
Falk T10:T20 Series Non-Stock Hubs
Non-Stock Hubs for T10:T20 Series-Close Coupled Double-Flexing Couplings. The Steelflex T-Hub design is the common hub used in T10 and T20 close coupled couplings as well as other configurations. Hubs are available in RSB-Rough Stock Bore (usually solid hub) for boring by others, stock bores and custom bores.
Expand Description ›
Falk T10:T20 Series Stock Hubs
Falk T10:T20 Series Stock Hubs
Stock Hubs for T10:T20 Series-Close Coupled Double-Flexing Couplings. The Steelflex T-Hub design is the common hub used in T10 and T20 close coupled couplings as well as other configurations. Hubs are available in RSB-Rough Stock Bore (usually solid hub) for boring by others, stock bores and custom bores.
Expand Description ›
Falk T10:T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs
Falk T10:T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs
Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs for T10:T20 Series-Close Coupled Double-Flexing Couplings. The Steelflex T-Hub design is the common hub used in T10 and T20 close coupled couplings as well as other configurations. Hubs are available in RSB-Rough Stock Bore (usually solid hub) for boring by others, stock bores and custom bores.
Expand Description ›
Falk T31:T35 Series Spacer Hubs
Falk T31:T35 Series Spacer Hubs
Spacer Hubs for T31:T35 Series-Spacer Couplings. The Steelflex spacer hubs are the individual hubs used to span the DBSE in spacer style couplings.
Falk T31:T35 Series Stock Shaft Hubs
Falk T31:T35 Series Stock Shaft Hubs
Stock Shaft Hubs for T31:T35 Series-Spacer Couplings. The Steelflex Hubs are used to mount to the customer shafts for type T35 close connected applications and type R35 half spacer designs.
Falk T31:T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs
Falk T31:T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs
Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs for T31:T35 Series-Spacer Couplings. The Steelflex shaft hubs are utilized on T31 spacer coupling designs. They typically are bored to mount on the connected equipment shafts (i.e.) the motor and pump. Hubs are available in RSB-Rough Stock Bore (usually solid hub) for boring by others, stock bores and rebores/ custom bores. These hubs can also be used to mount to shafts for type T35 close connected applications and type R35 half spacer designs.
Expand Description ›

Contact Grid Coupling Components Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.
NEW
Smart Tag
Rexnord's IIoT Smart Tag Solution
Rexnord's IIoT Smart Tags delivers product installation, maintenace, and reorder support designed to increase your efficiency.
Try it Now!
Download the Rexnord IIoT Smart Tag App and scan the QR code below to sample the Smart Tag experience
Test QR Code
Get the App