Gear Couplings

Request InformationFalk Lifelign Gear Couplings’ triple-crowned teeth are crowned on the root, tip and face to articulate freely and minimize wear caused by misalignment. By eliminating tip-loading while reducing backlash and radial clearances, Lifelign’s triple-crown teeth can help protect equipment from damaging loads.

 

Features & Benefits:

  • 13 models for general purpose, high-speed and high-torque applications
  • Large flex hubs accomodate high-torque applications in space-limited installations
  • 28 sizes
  • Up to 43 inches (1,067 mm) bore capacity
  • Up to 72,450,000 in-lb (8,185,763 Nm) torque capacity
  • 3-year, heavy-duty warranty
Falk Type G Lifelign Gear Couplings
Falk Type G Lifelign Gear Couplings
The Falk Lifelign Type G Large Gear Coupling is a high-capacity double engagement, close-coupled solution for high torque applications. Engineered for all horizontal, close-coupled applications including fans, overhead cranes, conveyors, steel and paper mill equipment, it is adaptable with limited end float for use on electric motors, generators and other machinery fitted with sleeve or straight roller bearings. The Falk Lifelign Type G large gear Coupling is available in 12 sizes ranging from 1010G through 1070G the Lifelign G20/GV20 couplings are engineered to accommodate torque loads up to 72,450,000 (lb-in) or 8,185,000 Nm. and shaft diameters up to 56.50 inches.
Expand Description ›

Parts & Kits

Fastener Sets, Seal & Gasket Kits, Sleeves.

View Parts & Kits

Components

Hubs-Flex, Hubs-Rigid.

View Components
Gear Couplings

Contact Gear Couplings Product Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.