Rexnord.H1TitleOveriew
Falk G20 Lifelign Gear Couplings
Falk G20 Lifelign Gear Couplings
The Falk Lifelign G20 Coupling is a double engagement, close-coupled solution with two flex halves to accommodate both offset and/or angular misalignment as well as end float. Engineered for all horizontal, close-coupled applications including fans, overhead cranes, conveyors, steel and paper mill equipment, it is adaptable with limited end float for use on electric motors, generators and other machinery fitted with sleeve or straight roller bearings. Available in 12 sizes ranging from 1010G through 1070G the Lifelign G20 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 56.50 inches. Click below to configure the G20 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk G32 Lifelign Gear Couplings
Falk G32 Lifelign Gear Couplings
The Falk Lifelign G32 standard flanged spacer coupling is designed for pump and compressor applications using a standard double engagement coupling and spacer tube with additional fasteners. Stock spacer lengths for quick delivery are available in popular sizes. Special lengths can be ordered. The G32 Standard flanged sleeve spacer can be configured with or without limited end float. Both available in 12 sizes ranging from 1010G through 1070G, the G32 standard flanged spacer coupling is engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the G32 coupling specific to your application.
Expand Description ›
Falk G52 Lifelign Gear Couplings
Falk G52 Lifelign Gear Couplings
The Falk Lifelign Type G52 gear Coupling is a single engagement design used with floating shafts or three bearing drive trains. Featuring one flex half and one rigid half, it is suited for accommodating angular misalignment. The Falk Lifelign G52 Coupling is available in 12 sizes ranging from 1010G through 1070G the Lifelign G52 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the Type G52 Lifelign gear coupling specific to your application.
Expand Description ›
Falk G62 Lifelign Gear Couplings
Falk G62 Lifelign Gear Couplings
The Falk Lifelign Type G62 Gear Couplings are double or single engagement brakewheel and disc brake couplings used for applications such as cranes, hoists, and conveyors among others. Brakewheel and disc brake couplings accommodate misalignment between connected equipment and eliminate the need for double shaft extensions on motors and gear drives for applications requiring brakes. The Falk Lifelign G62 brakewheel and disc brake couplings are available in 12 sizes ranging from 1010G through 1070G. The Lifelign G62 couplings are engineered to provide braking capacity for torque loads up to 24,700 ft-lb of torque and accommodate shaft diameters up to 14.00 inches.
Expand Description ›
Falk G63 Lifelign Gear Couplings
Falk G63 Lifelign Gear Couplings
The Falk Lifelign Type G63 Gear Couplings are double or single engagement brakewheel and disc brake couplings used for applications such as cranes, hoists, and conveyors among others. Brakewheel and disc brake couplings accommodate misalignment between connected equipment and eliminate the need for double shaft extensions on motors and gear drives for applications requiring brakes. The Falk Lifelign G63 brakewheel and disc brake couplings are available in 12 sizes ranging from 1010G through 1070G. The Lifelign G63 couplings are engineered to provide braking capacity for torque loads up to 24,700 ft-lb of torque and accommodate shaft diameters up to 14.00 inches.
Expand Description ›
Falk G66 Lifelign Gear Couplings
Falk G66 Lifelign Gear Couplings
The Falk Lifelign Type G66 Gear Couplings are double or single engagement brakewheel and disc brake couplings used for applications such as cranes, hoists, and conveyors among others. Brakewheel and disc brake couplings accommodate misalignment between connected equipment and eliminate the need for double shaft extensions on motors and gear drives for applications requiring brakes. The Falk Lifelign G66 brakewheel and disc brake couplings are available in 12 sizes ranging from 1010G through 1070G. The Lifelign G66 couplings are engineered to provide braking capacity for torque loads up to 24,700 ft-lb of torque and accommodate shaft diameters up to 14.00 inches.
Expand Description ›
Falk G70 Lifelign Gear Couplings
Falk G70 Lifelign Gear Couplings
The Falk Lifelign G70 Gear Coupling is a quick disconnect coupling suitable for low-speed applications including portable or stationary inching drive systems where the driving end hub/sleeve combination is mounted on the driving shaft or incher for connecting/disconnecting at standstill. When the long flex hub is mounted on the auxiliary shaft, the changeover is performed at standstill by engaging the free-running hub. The Falk Lifelign G70 Gear Coupling is available in 12 sizes ranging from 1010G through 1070G, the Type G70 quick disconnect couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the G70 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk G72 Lifelign Gear Couplings
Falk G72 Lifelign Gear Couplings
The Falk Lifelign G72 Gear Coupling is a quick disconnect coupling suitable for higher-speed applications such as back-up drives. When the long flex hub is mounted on the auxiliary shaft, the changeover is performed at standstill by engaging the free-running hub. The Falk Lifelign G72 Gear Coupling is available in 12 sizes ranging from 1010G through 1070G, the Type G72 quick disconnect couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 16.73 inches. Click below to configure the G72 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk G82 Lifelign Gear Couplings
Falk G82 Lifelign Gear Couplings
The Falk Lifelign G82 Couplings are rigid couplings used when there is no need to accommodate misalignment and where thrust loads are generated, such as vertical mixer applications. The coupling carries the torque load, weight of the shaft and impeller, thrust forces, and resulting bending movements. Available in 12 sizes ranging from 1010GV through 1070GV the Lifelign G82 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 10.75 inches. Click below to configure the GV82 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GC02 Lifelign Gear Couplings
Falk GC02 Lifelign Gear Couplings
The Falk Lifelign GC02 Gear Couplings are designed for compactness. With two hubs and one sleeve, the simplicity of the continuous sleeve GC02 coupling allows for easy adaptation to a wide range of applications. The compact, low rotating mass and lower initial cost than flanged options is a very attractive solution for many applications. Available in 6 sizes ranging from 1010GC through 1035GC, the GC02 Floating shaft couplings are engineered to accommodate torque loads up to 163,800 (lb-in) and shaft diameters up to 7.00 inches. Click below to configure the GC02 with Floating shaft Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GC05 Lifelign Gear Couplings
Falk GC05 Lifelign Gear Couplings
The Falk Lifelign GC05 Gear Couplings are designed for compactness. With two hubs and one sleeve, the simplicity of the continuous sleeve GC05 coupling allows for easy adaptation to a wide range of applications. The compact, low rotating mass and lower initial cost than flanged options is a very attractive solution for many applications. The Falk Lifelign GC05 Floating Shaft Gear Coupling is designed for applications when the distance between equipment is too great for spacer couplings. The floating shaft assembly consists of two standard single engagement coupling and a connecting shaft which eliminates the need for additional bearing supports along spanning shafts. The GC05 Floating shaft gear coupling is designed to be compatible with both flex hubs or pilot hubs. Available in 6 sizes ranging from 1010GC through 1035GC, the GC05 Floating shaft couplings are engineered to accommodate torque loads up to 163,800 (lb-in) and shaft diameters up to 7.00 inches. Click below to configure the GC05 with Floating shaft Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GL20 Lifelign Gear Couplings
Falk GL20 Lifelign Gear Couplings
The Falk Lifelign GL20 Gear Coupling is a double and single engagement slide coupling used for application requiring axial movement to accommodate thermal shaft expansion or adjustment. The GL20 can be configured as a Long tooth Sleeve with Revered standard hubs and a Center plate; with Long tooth sleeve, Cutoff long hubs and a center plate or standard tooth sleeves with reversed standard hubs and center plate. The Falk Lifelign GL20 Coupling is available in 12 sizes ranging from 1010GL through 1070GL, the GL20 Gear couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the GL20 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GL52 Lifelign Gear Couplings
Falk GL52 Lifelign Gear Couplings
The Falk Lifelign GL52 Gear Coupling is a double and single engagement slide coupling used for application requiring axial movement to accommodate thermal shaft expansion or adjustment. The GL52 can be configured as a Long tooth Sleeve with Revered standard hubs and a Center plate; with Long tooth sleeve, or with Cutoff long hubs and a center plate. The Falk Lifelign GL52 Coupling is available in 12 sizes ranging from 1010GL through 1070GL, the GL52 Gear couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the GL52 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GP20 Lifelign Gear Couplings
Falk GP20 Lifelign Gear Couplings
The Falk Lifelign GP20 Couplings are Double, Single or Rigid engagement insulated couplings used to eliminate the flow of stray current from one shaft to another and to protect sensitive electrical equipment. Not designed for electrical isolation of high current, short circuits or static charges. Insulated couplings consist of standard hubs and sleeves and utilize reduced diameter socket head cap screws. Insulator plates are made of NEMA Grade LE phenolic material with insulator bushings made of NEMA grade G9 phenolic material. Available in 9 sizes ranging from 1025G through 1070G the Lifelign GP20 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in), shear torques up to 1,260,600 lb-in and shaft diameters up to 14.00 inches. Click below to configure the GP20 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GP52 Lifelign Gear Couplings
Falk GP52 Lifelign Gear Couplings
The Falk Lifelign GP52 Couplings are Double, Single or Rigid engagement insulated couplings used to eliminate the flow of stray current from one shaft to another and to protect sensitive electrical equipment. Not designed for electrical isolation of high current, short circuits or static charges. Insulated couplings consist of standard hubs and sleeves and utilize reduced diameter socket head cap screws. Insulator plates are made of NEMA Grade LE phenolic material with insulator bushings made of NEMA grade G9 phenolic material. Available in 9 sizes ranging from 1025G through 1070G the Lifelign GP52 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in), shear torques up to 1,260,600 lb-in and shaft diameters up to 14.00 inches. Click below to configure the GP52 Lifelign Gear coupling specific to your application.
Expand Description ›
Falk GP82 Lifelign Gear Couplings
Falk GP82 Lifelign Gear Couplings
The Falk Lifelign GP82 Couplings are Double, Single or Rigid engagement insulated couplings used to eliminate the flow of stray current from one shaft to another and to protect sensitive electrical equipment. Not designed for electrical isolation of high current, short circuits or static charges. Insulated couplings consist of standard hubs and sleeves and utilize reduced diameter socket head cap screws. Insulator plates are made of NEMA Grade LE phenolic material with insulator bushings made of NEMA grade G9 phenolic material. Available in 9 sizes ranging from 1025G through 1070G the Lifelign GP82 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in), shear torques up to 1,260,600 lb-in and shaft diameters up to 14.00 inches.
Expand Description ›
Falk GR20 Lifelign Gear Couplings
Falk GR20 Lifelign Gear Couplings
The Falk Lifelign GR20 Coupling is a shear pin coupling used for applications subject to jamming and/or overload. When the pin breaks (shears), the equipment is physically disconnected, preventing damage. Available in 12 sizes ranging from 1010GR through 1070GR the Lifelign GR20 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in), shear torques up to 1,260,600 lb-in and shaft diameters up to 14.00 inches.
Expand Description ›
Falk GV20 Lifelign Gear Couplings
Falk GV20 Lifelign Gear Couplings
The Falk Lifelign GV20 Coupling is a vertical double engagement, close-coupled solution designed to accommodate the sleeve-centering assembly and suited for applications with inclinations over 10 degrees. Available in 12 sizes ranging from 1010G through 1070G the Lifelign GV20 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 56.50 inches.
Expand Description ›
Falk GV52 Lifelign Gear Couplings
Falk GV52 Lifelign Gear Couplings
The Falk Lifelign Type GV52 gear Coupling is a single engagement design used with floating shafts or three bearing drive trains. Featuring one flex half and one rigid half, it is suited for accommodating angular misalignment. The GV52 gear coupling is a vertical single engagement gear coupling modified to accommodate the sleeve-centering assembly and recommended to applications with inclinations over 10 degrees. The Falk Lifelign GV52 Coupling is available in 12 sizes ranging from 1010G through 1070G. The Lifelign GV52 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 14.00 inches. Click below to configure the Type GV52 Lifelign gear coupling specific to your application.
Expand Description ›
Falk GV82 Lifelign Gear Couplings
Falk GV82 Lifelign Gear Couplings
The Falk Lifelign GV82 Couplings are rigid couplings used when there is no need to accommodate misalignment and where thrust loads are generated, such as vertical mixer applications. The coupling carries the torque load, weight of the shaft and impeller, thrust forces, and resulting bending movements. Available in 12 sizes ranging from 1010GV through 1070GV the Lifelign GV82 couplings are engineered to accommodate torque loads up to 1,197,000 (lb-in) and shaft diameters up to 10.75 inches. Click below to configure the GV82 Lifelign Gear coupling specific to your application.
Expand Description ›

Parts & Kits

Fastener Sets, Seal & Gasket Kits, Sleeves.

View Parts & Kits

Components

Hubs-Flex, Hubs-Rigid.

View Components
Gear Couplings

Contact Gear Couplings Product Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.