Wrapflex Couplings

Request Information

Rexnord Wrapflex Elastomeric Couplings are non lubricated, material-flexing couplings, which are used in a variety of applications in many industries. They have excellent vibration dampening capability and high-misalignment capacity, providing extended life to connected equipment. The couplings offer a replace-in-place design for quick installation and replacement.

 

Features & Benefits:

  • Polyurethane element provides excellent wear and chemical resistance
  • Offers an operating temperature range of -40 to 200 F (-40 to 93 C)
  • Patented hub and flex element design ensure long life
  • 12 sizes
  • ATEX certified
  • Up to 133,000 in-lb (15,027 Nm) torque capacity
  • Up to 7.25 inches (184 mm) bore capacity
  • Up to 4,500 rpm
  • Close-coupled and spacer designs available to accommodate shaft spacing
Rexnord R10 Series Wrapflex Elastomer Couplings
Rexnord R10 Series Wrapflex Elastomer Couplings
The Falk Wrapflex Elastomeric Coupling is an innovative 'Replace in place' coupling that allows quick, easy installation and replacement without needing to move driven or driver equipment. Wrapflex Couplings are non lubricated material couplings featuring tough polyurethane element with excellent wear and chemical resistance. Available with close-coupled and spacer designs in 9 sizes ranging from 5R through 80R, the Falk Wrapflex coupling is engineered to accomodate torque loads up to 133,000 lb-in and shaft diameters up to 20.00 inches (254 mm). Wrapflex couplings can be ordered with optional steel covers with black epoxy coating for highly-corrosive, severe-duty applications or with stainless steel hubs when required for food industry or corrosive environments. Click below to configure the Falk Wrapflex coupling specific to your application.
Expand Description ›

View R10 Series Wrapflex Couplings

Rexnord R31 Series  Wrapflex Elastomer Couplings
Rexnord R31 Series Wrapflex Elastomer Couplings
The Falk Wrapflex Elastomeric Coupling is an innovative 'Replace in place' coupling that allows quick, easy installation and replacement without needing to move driven or driver equipment. Wrapflex Couplings are non lubricated material couplings featuring tough polyurethane element with excellent wear and chemical resistance. Available with close-coupled and spacer designs in 9 sizes ranging from 5R through 80R, the Falk Wrapflex coupling is engineered to accomodate torque loads up to 133,000 lb-in and shaft diameters up to 20.00 inches (254 mm). Wrapflex couplings can be ordered with optional steel covers with black epoxy coating for highly-corrosive, severe-duty applications or with stainless steel hubs when required for food industry or corrosive environments. Click below to configure the Falk Wrapflex coupling specific to your application.
Expand Description ›

View R31 Series Wrapflex Couplings

Rexnord R35 Series Wrapflex Elastomer Couplings
Rexnord R35 Series Wrapflex Elastomer Couplings
The Falk Wrapflex Elastomeric Coupling is an innovative 'Replace in place' coupling that allows quick, easy installation and replacement without needing to move driven or driver equipment. Wrapflex Couplings are non lubricated material couplings featuring tough polyurethane element with excellent wear and chemical resistance. Available with close-coupled and spacer designs in 9 sizes ranging from 5R through 80R, the Falk Wrapflex coupling is engineered to accomodate torque loads up to 133,000 lb-in and shaft diameters up to 20.00 inches (254 mm). Wrapflex couplings can be ordered with optional steel covers with black epoxy coating for highly-corrosive, severe-duty applications or with stainless steel hubs when required for food industry or corrosive environments. Click below to configure the Falk Wrapflex coupling specific to your application.
Expand Description ›

View R35 Series Wrapflex Couplings

​​

Parts & Kits

Elastomeric Capscrew & Guard Kits, Covers.

View Parts & Kits

Components

Elastomeric Elements & Hubs.

View Components

Wrapflex R10 Couplings

View CAD Models ›

Wrapflex R35 Half Spacer Couplings

View CAD Models ›

Wrapflex R31 Full Spacer Couplings

View CAD Models ›

Contact Wrapflex Couplings Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Falk Wrapflex Couplings Failure Analysis 030-601 Article | English | Imperial | 196 KB
Falk Wrapflex Elastomeric Couplings Part number guide 081-000 Brochure | English | Imperial/Metric | 135 KB
Falk Couplings 458-832 Manual | English | Imperial | 80 KB
Falk Couplings, Alignment Using a Dial Indicator 458-834 Manual | English | Imperial | 86 KB
Balanced Couplings Installation 458-836 Manual | English | Imperial | 27 KB
Falk Wrapflex Type R10, Size 5-80 Elastomeric Couplings 497-108 Manual | English | Imperial | 124 KB
Falk Wrapflex Type R10, 31, 35, Sizes 2-80 Elastomeric Couplings 498-110 Manual | English | Imperial/Metric | 295 KB
Falk Wrapflex Type R, Sizes 5-80 Elastomeric Couplings For hub with QD bushing 498-120 Manual | English | Imperial/Metric | 39 KB