Size: 2068

placeholder

XTSR71 couplings replace the Series 71 and 71-8 with upgraded features that include modular disc packs, improved torque ratings, reduced weight and ease-of-assembly features. Designed for applications requiring a spacer-type coupling such as ANSI, API and other process pumps. They are most commonly applied on motor, turbine, and gear driven pumps, compressors and blowers. XTSR71 can retrofit Thomas Series 71, 71-8 and John Crane Metastream hubs. The simple 3-piece design, fast ‘drop-out’ center assembly, and dynamic balance characteristics compliment a disc design that allows for low flexing forces and high overload capacity.

2068 Specifications

Maximum Continuous Torque Rating: Up to
136000 inch/lb
Distance Between Shaft Ends Range:
7.28000 to 23.52000 inches
Bore Capacity:
0.50000000 to 5.50000 inches
Maximum Operating Speed:
7800 rpm (balanced)