Size: 1548

placeholder

XTSR71 couplings replace the Series 71 and 71-8 with upgraded features that include modular disc packs, improved torque ratings, reduced weight and ease-of-assembly features. Designed for applications requiring a spacer-type coupling such as ANSI, API and other process pumps. They are most commonly applied on motor, turbine, and gear driven pumps, compressors and blowers. XTSR71 can retrofit Thomas Series 71, 71-8 and John Crane Metastream hubs. The simple 3-piece design, fast ‘drop-out’ center assembly, and dynamic balance characteristics compliment a disc design that allows for low flexing forces and high overload capacity.

1548 Specifications

Maximum Continuous Torque Rating: Up to
52300 inch/lb
Distance Between Shaft Ends Range:
5.24000 to 18.16000 inches
Bore Capacity:
0.50000000 to 4.00000 inches
Maximum Operating Speed:
10000 rpm (balanced)