Size: 1550

placeholder

CMR couplings are used in heavy-duty, slow to medium speed applications, where high starting torque, shock loads, torque reversals or continuous alternating torque is present. Couplings are designed with a flywheel adapter plate, which bolts directly to the flywheel of an engine or compressor. The design minimizes external strains on the crankshaft resulting from the misalignment of the driven equipment.

1550 Specifications

Maximum Continuous Torque Rating: Up to
3124000 inch/lb
Distance Between Shaft Ends Range:
23.75000 to 23.75000 inches
Bore Capacity:
8.50000000 to 15.50000 inches
Maximum Operating Speed:
600 rpm (balanced)