Size: 1300

placeholder

CMR couplings are used in heavy-duty, slow to medium speed applications, where high starting torque, shock loads, torque reversals or continuous alternating torque is present. Couplings are designed with a flywheel adapter plate, which bolts directly to the flywheel of an engine or compressor. The design minimizes external strains on the crankshaft resulting from the misalignment of the driven equipment.

1300 Specifications

Maximum Continuous Torque Rating: Up to
2387000 inch/lb
Distance Between Shaft Ends Range:
23.31000 to 23.31000 inches
Bore Capacity:
8.00000000 to 13.00000 inches
Maximum Operating Speed:
600 rpm (balanced)