Modulflex Disc Couplings

Request Information

Rexnord Modulflex Disc Couplings are an all-metal, flexible disc coupling featuring factory-assembled, interference-fit bolt joints unlike standard disc couplings.

In addition to its modular design, Modulflex delivers higher speeds, greater torque transmission and easier installation.

Features & Benefits:

  • Disc packs are built under compression allowing reciprocating torques at high speeds
  • High-precision manufacturing eliminates backlash and joint vibration
  • High-strength stainless steel disc packs, designed for infinite dynamic load life even with reciprocating forces
  • Flexible disc design gives infinite dynamic load life and offers angular, radial and axial misalignment capability
  • Modular design for easy installation
  • EN 10204 3.2 and ATEX II2G / II2D and M2 T6 compliant

Catalog

All Rexnord Modulflex products can be viewed in our comprehensive catalog.

Catalog: Rexnord Modulflex Couplings

Contact Modulflex Disc Couplings Product Support

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation