Turn & Spiral Cage Belts

Request InformationOur spiral cage and turn belts are proven performers in food processing. Our Leading Edge belts are wider, faster and stronger than any product on the market. Designed to process and move baked goods, meat, poultry and prepared foods, Cambridge belts are versatile for light and heavy-duty applications and compatible with all major OEM systems.
Cam-Grid
Cam-Grid metal conveyor belts are our most popular, adaptable straight line and spiral cage systems belts. Cam-Grid belts provide a smooth, continuous product flow, gentle with fragile or delicate products. Available in rods-only construction and with mesh overlay

This product can be used as a straight line positive or spiral cage belt.

View Cam-Grid Turn & Spiral Cage Belts

Cam-Grid GP
The Cam-Grid GP belt is a cost effective solution for standard low-tension applications. With a narrow link profile, drop-in replacement and retrofits are easy with solution. 

View Cam-Grid GP Turn & Spiral Cage Belts

Cam-Grid Xtra
The Cam-Grid Xtra has increased product carrying capacity. The heavy-duty turn belt carries more product with less weight, and wears evenly for longer belt life. Available in a rod-only construction or with a variety of mesh overlays, Cam-Grid Xtra spiral system belting is tougher, stronger, faster and able to carry heavier loads.

View Cam-Grid Xtra Turn & Spiral Cage Belts

Cambri-Link
The Cambri-Link belt has customized openings across its width to accommodate product and application needs. Its design promotes balanced airflow, especially useful for cooling, draining and heating. 

View Cambri-Link Turn & Spiral Cage Belts

CamEDGE
CamEDGE's positive edge drive and cageless design eliminates risk of catastrophic failure common in traditional systems, such as belt flipping. With a positive conveyor sprocket drive, CamEDGE belts provide a smooth, continuous product flow and are gentle with fragile or delicate products.

View CamEDGE Turn & Spiral Cage Belts

CamEDGE MORE
CamEDGE MORE metal conveyor belt's cageless design eliminates risk of catastrophic failure common in traditional systems, such as belt flipping. With a positive conveyor sprocket drive, CamEDGE MORE belts provide a smooth, continual product flow and are gentle with fragile or delicate products.

View CamEDGE MORE Turn & Spiral Cage Belts

DuraLite
The DuraLite belt is the first link-style belt to offer customer-defined opening sizes, and achieve optimal support, air flow, and highest strength to weight ratio. Designed and proven on spiral cage applications to cool and freeze baked goods such as bagels, breads, pizza crusts and packaged foods, including ice cream and frozen entrees. DuraLite's stainless steel construction makes it the food industry’s best choice for safety and protection.

View DuraLite Turn & Spiral Cage Belts

Heavy Duty Tight Radius Cam-Grid
The Heavy Duty Tight Radius Cam-Grid belt has the highest strength-to-belt weight ratio for tight radius belts. Featuring a mesh overlay and rod-only design, food chills and freezes more efficiently allowing maximum throughput and minimal footprint.

View Heavy Duty Tight Radius Cam-Grid Turn & Spiral Cage Belts

Leading Edge DuraLite
This belt combines Leading Edge’s strength with DuraLite’s customizable openings. DuraLite belts deliver greater load-carrying capacity and smoother operating performance, resulting in dramatically fewer breaks and reducing plant downtime and service costs. DuraLite provides the highest strength-to-belt weight ratio on today's market.

View Leading Edge DuraLite Turn & Spiral Cage Belts

Leading Edge Performance Grid
The Leading Edge Performance Grid belt can handle heavy loads, is faster and wider than the standard Leading Edge Grid belt. Its oblong rods prevent link wear and distortion while making baked goods, meats, poultry, fish and prepared foods of all kinds. 

View Leading Edge Performance Grid Turn & Spiral Cage Belts

Leading Edge Performance Link
The Leading Edge Performance Link belt is engineered to combine exceptional strength and stress resistance with smooth, trouble-free operation. Best used for applications requiring extra width plus the ability to transport heavier loads at high speeds.

View Leading Edge Performance Link Turn & Spiral Cage Belts

Sani-Grid
The open design of the Sani-Grid belt maximizes efficiency and minimizes maintenance. This belt is sanitary and easy to clean, making it excellent for the food industry. Sani-Grid meets sanitation requirements for such products as breads, rolls, buns, doughnuts, confections, cakes, pies, pastries, seafood and poultry. 

This product can be used as a straight line positive or spiral cage belt.
 

View Sani-Grid Turn & Spiral Cage Belts

Contact Turn & Spiral Cage Belts Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Tug-Tester

By measuring tension by tier as a spiral belt cycles, the tug tester can diagnose operating conditions and help prevent downtime and extend belt life.

Contact Rexnord at 123-123-1231 or email us at blank@rexnord.com to find out how to get a Tug Tester