Industrial Filtration Filter Screens

placeholder

Our standard-fabrication filters combine superior materials, components and design to achieve high performance. Filter cloth is calendared to provide a smoother surface or greater density. Calendaring allows better filter cake release and improves resistance to scraping. All replacement filters are built to OEM specifications.

Features and Benefits:

  • Filters for use in a variety of industrial processing:  chemical, brewing, edible oils, sugar, vinegar and juice
  • Extra heavy support or drainage screens
  • Machined outlets
  • Precision-fit frames available riveted, welded or bolted

Product Specifications

  • Filter Cloth Alloy
  • Stock Type 304 and Type 316 stainless steel
  • Other alloys available by special order
  • Typical Drainage Screen Mesh:
  • 4" x 4" mesh of .063" or .080" diameter wire
  • 1" x 1" mesh of .177" diameter wire
  • Typical Frame Construction:
  • Tubular frame riveted
  • Heavy-duty tubular frame riveted
  • T-bar frame with capping channel