MatTop & TableTop Chains

Request Information

Rexnord FlatTop Conveyor Chains and Components are leading edge solutions designed to continuously improve productivity for customers in every application. With more than 120 years of experience, Rexnord offers the broadest selection of high quality chains, components, sprockets, and accessories available in the world. Our team of experienced application engineers and industry experts is committed to helping you select the ideal product for your applications.

For European FlatTop applications, please visit http://www.rexnordflattop.com.

Features & Benefits:

  • Engineered for a wide range of conveyor applications for many industries
  • Straight-running and side-flexing options for ease of installation, reduced floor space
  • Accommodate unique application environments with innovative surface options
  • Narrow TableTop Chain widths for multiple-strand and variable-speed conveyors
  • Continuous conveying surface for greater-width-requirement MatTop Chain applications
  • Assembled-to-width MatTop Chain configurations for custom sizes
  • Reduce container tipping and jamups at transfer points
  • TableTop Chain for high-strength and high-speed applications
Rexnord 1000 Flat Top Freeflow MatTop Chains
Rexnord 1000 Flat Top Freeflow MatTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Chains with FreeFlow eliminate the "dead plate" in 90° product transfers. This creates a "live" transfer eliminating stranded products and improves product stability. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000 Flat Top MatTop Chains
Rexnord 1000 Flat Top MatTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000 Flat Top Molded-to-Width (MTW) MatTop Chains
Rexnord 1000 Flat Top Molded-to-Width (MTW) MatTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000 Flush Grid MatTop Chains
Rexnord 1000 Flush Grid MatTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Flush Grid chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000 Flush Grid Molded-to-Width (MTW) MatTop Chains
Rexnord 1000 Flush Grid Molded-to-Width (MTW) MatTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Flush Grid chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000 Raised Rib Railtrack Molded-to-Width (MTW) MatTop Chains
Rexnord 1000 Raised Rib Railtrack Molded-to-Width (MTW) MatTop Chains
1000 series chains are 1.0 inch pitch and 1000RRR chains are 0.80 inches high. Raised Rib narrow chains with Railtrack, for optimum guiding and economic conveyor setup. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1000FFG Straight Running MatTop & TableTop Chains
Rexnord 1000FFG Straight Running MatTop & TableTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Chains with FreeFlow eliminate the "dead plate" in 90° product transfers. This creates a "live" transfer eliminating stranded products and improves product stability. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1001FG MTW Straight Running MatTop & TableTop Chains
Rexnord 1001FG MTW Straight Running MatTop & TableTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1001FT MTW Straight Running MatTop & TableTop Chains
Rexnord 1001FT MTW Straight Running MatTop & TableTop Chains
1000 series chains are 1.0 inch pitch and are 0.34 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1000 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1015 Straight Running MatTop & TableTop Chains
Rexnord 1015 Straight Running MatTop & TableTop Chains
1010 series chains are 1 inch pitch and are 0.43 inches high. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1010 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1503 Low Backline Pressure MatTop Chains
Rexnord 1503 Low Backline Pressure MatTop Chains
1500 series chains are 15mm pitch and 1503 chains are 0.40 inches high. They are also nose-over capable for tight end to end transfers Low Backline Pressure (LBP) chains are designed for handling cases, tray packs, and almost anything else in a box. These unique chains offer rollers to reduce backline pressure of accumulating cases. Its non-marring rollers help to protect the graphics on cases and boxes during accumulation. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 MatTop Chains
Rexnord 1505 MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 Metric Molded-to-Width (MTW) MatTop Chains
Rexnord 1505 Metric Molded-to-Width (MTW) MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 Molded-to-Width (MTW) MatTop Chains
Rexnord 1505 Molded-to-Width (MTW) MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 RubberTop MatTop Chains
Rexnord 1505 RubberTop MatTop Chains
1500 series chains are 15mm pitch and 1505 RubberTop chains are 0.43 inches high. They are also nose-over capable for tight end to end transfers RubberTop chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 RubberTop Molded-to-Width (MTW) MatTop Chains
Rexnord 1505 RubberTop Molded-to-Width (MTW) MatTop Chains
1500 series chains are 15mm pitch and 1505 RubberTop chains are 0.43 inches high. They are also nose-over capable for tight end to end transfers RubberTop chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1505 with Dynamic Transfer System (DTS) MatTop Chains
Rexnord 1505 with Dynamic Transfer System (DTS) MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. Chains with the DynamicTransfer System (DTS) eliminate the "dead plate" in 90° product transfers. This creates a "live" transfer eliminating stranded products and improves product stability. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1506 MatTop Chains
Rexnord 1506 MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Perforated Top chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1506 Metric Molded-to-Width (MTW) MatTop Chains
Rexnord 1506 Metric Molded-to-Width (MTW) MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Perforated Top chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1506 Molded-to-Width (MTW) MatTop Chains
Rexnord 1506 Molded-to-Width (MTW) MatTop Chains
1500 series chains are 15mm pitch and are 0.34 inches high. They are also nose-over capable for tight end to end transfers Perforated Top chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1500 series sprockets for true chain/sprocket interaction.
Expand Description ›

Catalog

All MatTop and TableTop chain products and components can be viewed in our interactive online catalog.

View Online MatTop & TableTop Chain Catalog ›
 
Looking for the PDF catalog? Download it here ›

Contact MatTop & Tabletop Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Magnetflex Curve System 8rxMAGNETFLEXdm-en Manual | English | 2 MB
Rexnord Nose-Over Conveyor Chains 8rxNOdm-en Manual | English | 5 MB
SideGrip Chain 8rxSGdm-en Manual | English | 1 MB
TableTop Chain 8rxTTmm-en Manual | English | 3 MB
Engineering Manual - MatTop and TableTop Chain 8rxEM-en Manual | English | 30 MB
1625B-TAB Series MatTop Chain FT3-002 Manual | English | 3 MB
Plastic TableTop Chain User Information FTE9-001 Manual | English | 68 KB