MatTop & TableTop Chains

Request Information

Rexnord FlatTop Conveyor Chains and Components are leading edge solutions designed to continuously improve productivity for customers in every application. With more than 120 years of experience, Rexnord offers the broadest selection of high quality chains, components, sprockets, and accessories available in the world. Our team of experienced application engineers and industry experts is committed to helping you select the ideal product for your applications.

For European FlatTop applications, please visit http://www.rexnordflattop.com.

Features & Benefits:

  • Engineered for a wide range of conveyor applications for many industries
  • Straight-running and side-flexing options for ease of installation, reduced floor space
  • Accommodate unique application environments with innovative surface options
  • Narrow TableTop Chain widths for multiple-strand and variable-speed conveyors
  • Continuous conveying surface for greater-width-requirement MatTop Chain applications
  • Assembled-to-width MatTop Chain configurations for custom sizes
  • Reduce container tipping and jamups at transfer points
  • TableTop Chain for high-strength and high-speed applications
Rexnord 1757 D Shaped SideGrip Grippers TableTop Chains
Rexnord 1757 D Shaped SideGrip Grippers TableTop Chains
1757 D Grippers are 1.5 inch pitch, have a length of 2.55 inches and a height of 1.19 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1757 Jaw Shaped SideGrip Grippers TableTop Chains
Rexnord 1757 Jaw Shaped SideGrip Grippers TableTop Chains
1757 Jaw Grippers are 1.5 inch pitch, have a length of 2.55 inches and a height of 1.19 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1757 SideGrip with TAB Curve Retention TableTop Chains
Rexnord 1757 SideGrip with TAB Curve Retention TableTop Chains
1757 series chains are 1.5 inch pitch and have a top plate thickness of 0.19 inches. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1757 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 D Shaped SideGrip Grippers TableTop Chains
Rexnord 1843 D Shaped SideGrip Grippers TableTop Chains
1843 D Grippers are 1.0 inch pitch, have a length of 1.23 inches and a height of 0.88 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1843 Jaw Shaped SideGrip Grippers TableTop Chains
Rexnord 1843 Jaw Shaped SideGrip Grippers TableTop Chains
1843 Jaw Grippers are 1.0 inch pitch, have a length of 1.23 inches and a height of 0.88 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1843 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1843 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1843 series chains are 1.0 inch pitch, have a top plate thickness of 0.13 inches and utilize a 1843 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
Rexnord 1843 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
1843 series chains are 1.0 inch pitch, have a top plate thickness of 0.13 inches and utilize a 1843 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 D Shaped SideGrip Grippers TableTop Chains
Rexnord 1873 D Shaped SideGrip Grippers TableTop Chains
1873 D Grippers are 1.5 inch pitch, have a length of 3.35 inches and a height of 1.19 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1873 Finger Jaw Shaped SideGrip Grippers TableTop Chains
Rexnord 1873 Finger Jaw Shaped SideGrip Grippers TableTop Chains
1873 FJ Grippers are 1.5 inch pitch, have a length of 3.68 inches and a height of 1.58 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1873 Jaw Shaped SideGrip Grippers TableTop Chains
Rexnord 1873 Jaw Shaped SideGrip Grippers TableTop Chains
1873 Jaw Grippers are 1.5 inch pitch, have a length of 3.35 inches and a height of 1.19 inches. SideGrip gripper attachments are used primarily to convey containers through washers, sterilizers, etc. SideGrip grippers are available in black & white Neoprene and EPDM, in various durometers for various applications.
Expand Description ›
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1873 series chains are 1.5 inch pitch, have a top plate thickness of 0.16 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Lubricated Stainless Steel Base Chain
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Lubricated Stainless Steel Base Chain
1873 series chains are 1.5 inch pitch, have a top plate thickness of 0.16 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
1873 series SideGrip chains are 1.5 inch pitch, have a top plate thickness of 0.16 inches, a top of gripper to plate bottom dimension of 0.76 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1874 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1874 SideGrip with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1874 series chains are 1.5 inch pitch, have a top plate thickness of 0.12 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available with both carbon & stainless steel top plates on carbon and stainless steel base chains for different characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1874 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
Rexnord 1874 SideGrip with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
1874 series chains are 1.5 inch pitch, have a top plate thickness of 0.12 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available with both carbon & stainless steel top plates on carbon and stainless steel base chains for different characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 881 SideGrip with TAB Curve Retention TableTop Chains
Rexnord 881 SideGrip with TAB Curve Retention TableTop Chains
881 series chains are 1.5 inch pitch and have a top plate thickness of 0.12 inches. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in either carbon steel or stainless steel for different applications. Chain is designed to operate on standard 881 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 882 SideGrip with TAB Curve Retention TableTop Chains
Rexnord 882 SideGrip with TAB Curve Retention TableTop Chains
882 series chains are 1.5 inch pitch, have a top plate thickness of 0.19 inches. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 882 series sprockets for true chain/sprocket interaction.
Expand Description ›

Catalog

All MatTop and TableTop chain products and components can be viewed in our interactive online catalog.

View Online MatTop & TableTop Chain Catalog ›
 
Looking for the PDF catalog? Download it here ›

Contact MatTop & Tabletop Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Magnetflex Curve System 8rxMAGNETFLEXdm-en Manual | English | 2 MB
Rexnord Nose-Over Conveyor Chains 8rxNOdm-en Manual | English | 5 MB
SideGrip Chain 8rxSGdm-en Manual | English | 1 MB
TableTop Chain 8rxTTmm-en Manual | English | 3 MB
Engineering Manual - MatTop and TableTop Chain 8rxEM-en Manual | English | 30 MB
1625B-TAB Series MatTop Chain FT3-002 Manual | English | 3 MB
Plastic TableTop Chain User Information FTE9-001 Manual | English | 68 KB