MatTop & TableTop Chains

Request Information

Rexnord FlatTop Conveyor Chains and Components are leading edge solutions designed to continuously improve productivity for customers in every application. With more than 120 years of experience, Rexnord offers the broadest selection of high quality chains, components, sprockets, and accessories available in the world. Our team of experienced application engineers and industry experts is committed to helping you select the ideal product for your applications.

For European FlatTop applications, please visit http://www.rexnordflattop.com.

Features & Benefits:

  • Engineered for a wide range of conveyor applications for many industries
  • Straight-running and side-flexing options for ease of installation, reduced floor space
  • Accommodate unique application environments with innovative surface options
  • Narrow TableTop Chain widths for multiple-strand and variable-speed conveyors
  • Continuous conveying surface for greater-width-requirement MatTop Chain applications
  • Assembled-to-width MatTop Chain configurations for custom sizes
  • Reduce container tipping and jamups at transfer points
  • TableTop Chain for high-strength and high-speed applications
Rexnord 1050 Flat Top with Low Pin Centerline (LPC) Curve Retention TableTop Chains
Rexnord 1050 Flat Top with Low Pin Centerline (LPC) Curve Retention TableTop Chains
1050 series chains are 1.0 inch pitch and have a top plate thickness of 0.34 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features Low Pin Centerline (LPC) curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1050 Flat Top with TAB Curve Retention TableTop Chains
Rexnord 1050 Flat Top with TAB Curve Retention TableTop Chains
1050 series chains are 1.0 inch pitch and have a top plate thickness of 0.34 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1050 Flush Grid with Magnetflex Curve Retention TableTop Chains
Rexnord 1050 Flush Grid with Magnetflex Curve Retention TableTop Chains
1050 series chains are 1.0 inch pitch and have a top plate thickness of 0.34 inches. Perforated Top chains have a series of openings for air flow and or drainage. These chains are versatile enough to convey everything from individual units as well as packaged and cased goods. Features Magnetflex curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1055 Flat Top with Low Pin Centerline (LPC) Curve Retention TableTop Chains
Rexnord 1055 Flat Top with Low Pin Centerline (LPC) Curve Retention TableTop Chains
1055 series chains are 1.0 inch pitch and have a top plate thickness of 0.5 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features Low Pin Centerline (LPC) curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1055 Flat Top with Magnetflex Curve Retention TableTop Chains
Rexnord 1055 Flat Top with Magnetflex Curve Retention TableTop Chains
1055 series chains are 1.0 inch pitch and have a top plate thickness of 0.5 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features Magnetflex curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1055 Flat Top with TAB Curve Retention TableTop Chains
Rexnord 1055 Flat Top with TAB Curve Retention TableTop Chains
1055 series chains are 1.0 inch pitch and have a top plate thickness of 0.5 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1060 Flat Top with Magnetflex Curve Retention TableTop Chains
Rexnord 1060 Flat Top with Magnetflex Curve Retention TableTop Chains
1060 series chains are 1.0 inch pitch and have a top plate thickness of 0.34 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features Magnetflex curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1625 MatTop Chains
Rexnord 1625 MatTop Chains
1620 series chains are 1.00 inch pitch and are 0.62 inches high. They are also nose-over capable for tight end to end transfers. These chains are designed for handling cases, tray packs, and almost anything else in a box. Chain is designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1673 with Bearing Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1673 with Bearing Curve Retention TableTop Chains on Carbon Steel Base Chain
1673 series chains are 1.5 inch pitch and have a top plate thickness of 0.16 inches and utilize a 63 base chain with outboard bearings. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features bearing curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 Carbon Steel TableTop Base Chain
Rexnord 1843 Carbon Steel TableTop Base Chain
1843 base chains are 0.5 inch pitch. Base chains are available in different chain materials for different applications. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 Carbon Steel TableTop Base Chain Components
Rexnord 1843 Carbon Steel TableTop Base Chain Components
1843 base chains are 0.5 inch pitch. Base chains are available in different chain materials for different applications. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 Stainless Steel TableTop Base Chain
Rexnord 1843 Stainless Steel TableTop Base Chain
1843 base chains are 0.5 inch pitch. Base chains are available in different chain materials for different applications. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 Stainless Steel TableTop Base Chain Components
Rexnord 1843 Stainless Steel TableTop Base Chain Components
1843 base chains are 0.5 inch pitch. Base chains are available in different chain materials for different applications. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1843 with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1843 series chains are 1.0 inch pitch, have a top plate thickness of 0.13 inches and utilize a 1843 base chain. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1843 with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
Rexnord 1843 with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
1843 series chains are 1.0 inch pitch, have a top plate thickness of 0.13 inches and utilize a 1843 base chain. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #40 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1863 with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1863 with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1863 series chains are 1.5 inch pitch, have a top plate thickness of 0.13 inches and utilize a 63 base chain. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Carbon Steel Base Chain
1873 RubberTop series chains are 1.5 inch pitch, have a top plate thickness of 0.27 inches and utilize a 63 base chain. RubberTop chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Lubricated Stainless Steel Base Chain
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Lubricated Stainless Steel Base Chain
1873 RubberTop series chains are 1.5 inch pitch, have a top plate thickness of 0.27 inches and utilize a 63 base chain. RubberTop chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
Rexnord 1873 RubberTop with TAB Curve Retention TableTop Chains on Stainless Steel Base Chain
1873 RubberTop series chains are 1.5 inch pitch, have a top plate thickness of 0.27 inches and utilize a 63 base chain. RubberTop chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Components
Rexnord 1873 SideGrip with TAB Curve Retention TableTop Components
1873 series chains are 1.5 inch pitch, have a top plate thickness of 0.16 inches and utilize a 63 base chain. SideGrip chains offer a gripper attachment used primarily to convey containers through washers, sterilizers, etc. Features TAB curve retention. This loose 1873 SideGrip top plate is designed to snap onto a standard #63 series base chain. Chain is designed to operate on standard #60 series sprockets for true chain/sprocket interaction.
Expand Description ›

Catalog

All MatTop and TableTop chain products and components can be viewed in our interactive online catalog.

View Online MatTop & TableTop Chain Catalog ›
 
Looking for the PDF catalog? Download it here ›

Contact MatTop & Tabletop Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Magnetflex Curve System 8rxMAGNETFLEXdm-en Manual | English | 2 MB
Rexnord Nose-Over Conveyor Chains 8rxNOdm-en Manual | English | 5 MB
SideGrip Chain 8rxSGdm-en Manual | English | 1 MB
TableTop Chain 8rxTTmm-en Manual | English | 3 MB
Engineering Manual - MatTop and TableTop Chain 8rxEM-en Manual | English | 30 MB
1625B-TAB Series MatTop Chain FT3-002 Manual | English | 3 MB
Plastic TableTop Chain User Information FTE9-001 Manual | English | 68 KB