MatTop & TableTop Chains

Request Information

Rexnord FlatTop Conveyor Chains and Components are leading edge solutions designed to continuously improve productivity for customers in every application. With more than 120 years of experience, Rexnord offers the broadest selection of high quality chains, components, sprockets, and accessories available in the world. Our team of experienced application engineers and industry experts is committed to helping you select the ideal product for your applications.

For European FlatTop applications, please visit http://www.rexnordflattop.com.

Features & Benefits:

  • Engineered for a wide range of conveyor applications for many industries
  • Straight-running and side-flexing options for ease of installation, reduced floor space
  • Accommodate unique application environments with innovative surface options
  • Narrow TableTop Chain widths for multiple-strand and variable-speed conveyors
  • Continuous conveying surface for greater-width-requirement MatTop Chain applications
  • Assembled-to-width MatTop Chain configurations for custom sizes
  • Reduce container tipping and jamups at transfer points
  • TableTop Chain for high-strength and high-speed applications
Rexnord 1700 TableTop Chains
Rexnord 1700 TableTop Chains
1700 series chains are 50mm pitch and have an overall thickness of 0.94 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1700 with Armour Clad TableTop Chains
Rexnord 1700 with Armour Clad TableTop Chains
1700 series Armour Clad chains are 50mm pitch and have an overall thickness of 0.99 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1701 with Bevel Curve Retention TableTop Chains
Rexnord 1701 with Bevel Curve Retention TableTop Chains
1701 series chains are 50mm pitch and have an overall thickness of 0.98 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1701 with TAB Curve Retention and Armour Clad TableTop Chains
Rexnord 1701 with TAB Curve Retention and Armour Clad TableTop Chains
1701 series chains are 50mm pitch and have an overall thickness of 0.98 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1701 with TAB Curve Retention TableTop Chains
Rexnord 1701 with TAB Curve Retention TableTop Chains
1701 series chains are 50mm pitch and have an overall thickness of 0.98 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1702 TableTop Chains
Rexnord 1702 TableTop Chains
1702 series chains are 50mm pitch and have an overall thickness of 0.98 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1700 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1755 TableTop Chains
Rexnord 1755 TableTop Chains
1755 series chains are 40mm pitch and have an overall thickness of 0.62 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1755 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1757 Low Backline Pressure with TAB Curve Retention TableTop Chains
Rexnord 1757 Low Backline Pressure with TAB Curve Retention TableTop Chains
1757 series chains are 1.5 inch pitch and 1757 LBP chains have a top of roller to plate bottom dimension of 0.96 inches. Low Backline Pressure (LBP) chains are designed for handling cases, tray packs, and almost anything else in a box. These unique chains offer rollers to reduce backline pressure of accumulating cases. Its non-marring rollers help to protect the graphics on cases and boxes during accumulation. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1757 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1757 SuperGrip with TAB Curve Retention TableTop Chains
Rexnord 1757 SuperGrip with TAB Curve Retention TableTop Chains
1757 series SuperGrip chains are 1.5 inch pitch, have a top plate thickness of 0.28 inches. SuperGrip chains offer the best of both worlds: high strength low friction links with durable, non-marking high friction pads. These chains are used in incline, decline & stop belt applications for cased goods. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1757 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1757 with TAB Curve Retention TableTop Chains
Rexnord 1757 with TAB Curve Retention TableTop Chains
1757 series chains are 1.5 inch pitch and have a top plate thickness of 0.19 inches. Solid Top chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Features TAB curve retention. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1757 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 1765 ZeroGap TableTop Chains
Rexnord 1765 ZeroGap TableTop Chains
1765 series chains are 50mm pitch and have an overall thickness of 0.94 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 1755 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 2500 TableTop Chains
Rexnord 2500 TableTop Chains
2500 series chains are 3 inch pitch and have an overall thickness of 1.40 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 2500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 2550 TableTop Chains
Rexnord 2550 TableTop Chains
2550 series chains are 3 inch pitch and have an overall thickness of 1.40 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 2500 series sprockets for true chain/sprocket interaction.
Expand Description ›
Rexnord 2565 ZeroGap TableTop Chains
Rexnord 2565 ZeroGap TableTop Chains
2565 series chains are 3 inch pitch and have an overall thickness of 1.40 inches. Multiflex chains have a smooth top and are versatile enough to convey everything from individual units as well as packaged and cased goods. Can operate on corner disks for longer conveyor lengths. Chain is available in different chain materials for different friction, wear, and speed characteristics. Chain is designed to operate on standard 2500 series sprockets for true chain/sprocket interaction.
Expand Description ›

Catalog

All MatTop and TableTop chain products and components can be viewed in our interactive online catalog.

View Online MatTop & TableTop Chain Catalog ›
 
Looking for the PDF catalog? Download it here ›

Contact MatTop & Tabletop Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Magnetflex Curve System 8rxMAGNETFLEXdm-en Manual | English | 2 MB
Rexnord Nose-Over Conveyor Chains 8rxNOdm-en Manual | English | 5 MB
SideGrip Chain 8rxSGdm-en Manual | English | 1 MB
TableTop Chain 8rxTTmm-en Manual | English | 3 MB
Engineering Manual - MatTop and TableTop Chain 8rxEM-en Manual | English | 30 MB
1625B-TAB Series MatTop Chain FT3-002 Manual | English | 3 MB
Plastic TableTop Chain User Information FTE9-001 Manual | English | 68 KB