Sleeve Bearings

Request Information

With a history of satisfied customers, expertise and quality, Rexnord produces sleeve bearings that can help you take on a variety of applications. Reduced maintenance operation, including extra-long life and no lubrication requirements ensure Link-Belt Sleeve Bearings promote uptime and meet your needs.

 

Features & Benefits:

  • Sizes range up to 12 inches
  • Available in rigid or Flex-Block
  • Babbitt, bronze, graphite and cast iron bearing surfaces
  • Finished and machined housing ends for flush mounting
  • Two-piece bearings have shims to enable adjustments, compensate for wear
  • Two-piece split housings include: split, gibbed joint and angular joint
  • One-piece solid housings 
Link-Belt 1000 Pillow Block Sleeve Bearings
Link-Belt 1000 Pillow Block Sleeve Bearings
Bore range 1/2" - 3 15/16"; Babbitt sleeve material
Link-Belt 1000Z Pillow Block Sleeve Bearings
Link-Belt 1000Z Pillow Block Sleeve Bearings
Bore range 1/2" - 3 15/16"; Bronze sleeve material
Link-Belt 1100 Pillow Block Sleeve Bearings
Link-Belt 1100 Pillow Block Sleeve Bearings
Bore range 3/4" - 3 15/16"; Cast iron sleeve material
Link-Belt 21200 Pillow Block Sleeve Bearings
Link-Belt 21200 Pillow Block Sleeve Bearings
Bore range 7/8" - 3 15/16"; Babbitt sleeve material
Link-Belt 21200Z Pillow Block Sleeve Bearings
Link-Belt 21200Z Pillow Block Sleeve Bearings
Bore range 7/8" - 3 15/16"; Bronze sleeve material
Link-Belt 21300 Pillow Block Sleeve Bearings
Link-Belt 21300 Pillow Block Sleeve Bearings
Bore range 3 7/16" - 4 15/16"; Babbitt sleeve material
Link-Belt 21400 Pillow Block Sleeve Bearings
Link-Belt 21400 Pillow Block Sleeve Bearings
Bore range 1 15/16" - 8"; Babbitt sleeve material
Link-Belt 21400Z Pillow Block Sleeve Bearings
Link-Belt 21400Z Pillow Block Sleeve Bearings
Bore range 1 15/16" - 8"; Bronze sleeve material
Link-Belt 21500 Pillow Block Sleeve Bearings
Link-Belt 21500 Pillow Block Sleeve Bearings
Bore range 1 15/16" - 8"; Babbitt sleeve material
Link-Belt 21500Z Pillow Block Sleeve Bearings
Link-Belt 21500Z Pillow Block Sleeve Bearings
Bore range 1 15/16" - 8"; Bronze sleeve material
Link-Belt 2K1400Z Pillow Block Sleeve Bearings
Link-Belt 2K1400Z Pillow Block Sleeve Bearings
Bore range 1 15/16" - 10"; Bronze sleeve material
Link-Belt 3200P Pillow Block Sleeve Bearings
Link-Belt 3200P Pillow Block Sleeve Bearings
Bore range 5/8" - 3 15/16"; Self lubricating sleeve material available in bronze or carbon graphite

Contact Sleeve Bearings Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.