CT UH 30IN R 0.75IN 90 ° KIT

U30R6 MFG #: Rexnord
Out of Stock
  • Accessory Category: Corner Track
  • Curve Retention Type: TAB
  • Material: UHMWPE
  • Radius: 30 in
  • ST or NS: ST
  • Thickness: 0.75 in
Corner Track Kit - 90 Degree 30 Inch Radius With 0.75 Inch Thick Rectangular Cross Section Made Of UHMWPE Material