CT UH 24IN R 0.375IN 90° KIT

U24R3 MFG #: Rexnord
Out of Stock
  • Accessory Category: Corner Track
  • Curve Retention Type: TAB
  • Material: UHMWPE
  • Radius: 24 in
  • ST or NS: ST
  • Thickness: 0.375 in
Corner Track Kit - 90 Degree 24 Inch Radius With 0.375 Inch Thick Rectangular Cross Section Made Of UHMWPE Material