81x HH Riv

RS81XHHR MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 2.609 in
  • Distance Between side Sidebars: 1.07 in
  • Material: Carbon Steel
  • Overall Width: 2.140 in
  • Pin Diameter: 0.43 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height [Nom]: 1.13 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.160 in
  • Sprocket Unit: 78
  • Strength - Ultimate [Min]: 16,000 lb/ft
  • Strength - Ultimate [Avg]: 22,857 lb/ft
  • Weight: 6.8997 LB
  • Working Load Rating: 2,500 lb/ft
81x Hh Riveted Straight S/B 2.609" Pitch