CT N 30IN R 0.625IN 90° KIT

N30R5 MFG #: Rexnord
Out of Stock
  • Accessory Category: Corner Track
  • Curve Retention Type: TAB
  • Material: Nylatron
  • Radius: 30 in
  • ST or NS: ST
  • Thickness: 0.625 in
Corner Track Kit - 90 Degree 30 Inch Radius With 0.625 Inch Thick Rectangular Cross Section Made Of Nylatron® Material