BEARING MU5317UV

MU5317UV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 17 - 85 mm, 85.0000 mm
  • (B)Outside Diameter: 180.0000 mm
  • (C)Bearing Width: 73.0300 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 5317
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 164.30 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 157.20 mm
  • Inner Fillet Radius: 3.96 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 157.34 mm
  • Inner Ring Raceway Outside Diameter: 108.52 mm
  • Inner Ring Rib Outside Diameter: 118.24 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 108.60 mm
  • Outer Ring Raceway Inside Diameter: 157.42 mm
  • Outer Ring Rib Inside Diameter: 148.64 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 102.90 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 108.40 mm
85 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer