BEARING MU5313UM

MU5313UM MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 13 - 65 mm, 65.0000 mm
  • (B)Outside Diameter: 140.0000 mm
  • (C)Bearing Width: 58.7400 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 5313
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 127.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 121.20 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 121.31 mm
  • Inner Ring Raceway Outside Diameter: 83.68 mm
  • Inner Ring Rib Outside Diameter: 90.70 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 83.73 mm
  • Outer Ring Raceway Inside Diameter: 121.37 mm
  • Outer Ring Rib Inside Diameter: 114.68 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Full Complement (M - No Retainer)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 78.70 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 83.60 mm
65 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & no retainer - full complement