BEARING MU5307TV

MU5307TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 07 - 35 mm, 35.0000 mm
  • (B)Outside Diameter: 80.0000 mm
  • (C)Bearing Width: 34.9300 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 5307
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 71.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 67.80 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 67.91 mm
  • Inner Ring Raceway Outside Diameter: 46.84 mm
  • Inner Ring Rib Outside Diameter: 50.67 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 46.88 mm
  • Outer Ring Raceway Inside Diameter: 67.94 mm
  • Outer Ring Rib Inside Diameter: 64.46 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 43.70 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 46.70 mm
35 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring & formed steel retainer