BEARING MU5214UM
MU5214UM MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 14 - 70 mm, 70.0000 mm
- (B)Outside Diameter: 125.0000 mm
- (C)Bearing Width: 39.6900 mm
- (R)Inner Ring Bore Radius: 1.52 mm
- Basic Bearing Number: 5214
- Bearing Series: 5200
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 115.60 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 111.50 mm
- Inner Fillet Radius: 2.54 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 111.47 mm
- Inner Ring Raceway Outside Diameter: 84.77 mm
- Inner Ring Rib Outside Diameter: 89.61 mm
- Inner Ring Type: Double Rib (U)
- Outer Ring and Roller Assembly Under Roller Diameter: 84.84 mm
- Outer Ring Raceway Inside Diameter: 111.54 mm
- Outer Ring Rib Inside Diameter: 107.01 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: Full Complement (M - No Retainer)
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 81.80 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 84.60 mm
70 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & no retainer - full complement