BEARING MU5205TM

MU5205TM MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 05 - 25 mm, 25.0000 mm
  • (B)Outside Diameter: 52.0000 mm
  • (C)Bearing Width: 20.6400 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 5205
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 47.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 44.70 mm
  • Inner Fillet Radius: 1.02 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 44.82 mm
  • Inner Ring Raceway Outside Diameter: 32.17 mm
  • Inner Ring Rib Outside Diameter: 34.32 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 32.20 mm
  • Outer Ring Raceway Inside Diameter: 44.85 mm
  • Outer Ring Rib Inside Diameter: 42.95 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Full Complement (M - No Retainer)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 30.50 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 32.00 mm
25 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring & no retainer - full complement