BEARING MU1317TV
MU1317TV MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 17 - 85 mm, 85.0000 mm
- (B)Outside Diameter: 180.0000 mm
- (C)Bearing Width: 41.0000 mm
- (R)Inner Ring Bore Radius: 2.54 mm
- Basic Bearing Number: 1317
- Bearing Series: 1300
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 164.30 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 157.20 mm
- Inner Fillet Radius: 3.96 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 157.34 mm
- Inner Ring Raceway Outside Diameter: 108.52 mm
- Inner Ring Rib Outside Diameter: 118.24 mm
- Inner Ring Type: Double Rib (U)
- Outer Ring and Roller Assembly Under Roller Diameter: 108.60 mm
- Outer Ring Raceway Inside Diameter: 157.42 mm
- Outer Ring Rib Inside Diameter: 148.64 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: Formed Steel (V)
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 102.90 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 108.40 mm
85 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring & formed steel retainer