BEARING MU1312UM
MU1312UM MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 12 - 60 mm, 60.0000 mm
- (B)Outside Diameter: 130.0000 mm
- (C)Bearing Width: 31.0000 mm
- (R)Inner Ring Bore Radius: 2.03 mm
- Basic Bearing Number: 1312
- Bearing Series: 1300
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 117.80 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 112.30 mm
- Inner Fillet Radius: 2.54 mm
- Inner Ring and Roller Assembly Over Roller Diameter: 112.43 mm
- Inner Ring Raceway Outside Diameter: 77.55 mm
- Inner Ring Rib Outside Diameter: 84.02 mm
- Inner Ring Type: Double Rib (U)
- Outer Ring and Roller Assembly Under Roller Diameter: 77.61 mm
- Outer Ring Raceway Inside Diameter: 112.49 mm
- Outer Ring Rib Inside Diameter: 106.35 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: Full Complement (M - No Retainer)
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 72.90 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 77.50 mm
60 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & no retainer - full complement