BEARING MU1309CX

MU1309CX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 09 - 45 mm, 45.0000 mm
  • (B)Outside Diameter: 100.0000 mm
  • (C)Bearing Width: 25.0000 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 1309
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 90.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 85.80 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 86.06 mm
  • Inner Ring Raceway Outside Diameter: 59.36 mm
  • Inner Ring Rib Outside Diameter: 64.31 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 59.41 mm
  • Outer Ring Raceway Inside Diameter: 86.10 mm
  • Outer Ring Rib Inside Diameter: 81.48 mm
  • Outer Ring Type: Plain Cylindrical Outer Ring (C)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 55.90 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 59.20 mm
45 mm Cylindrical Roller Bearing with double rib inner ring, plain cylindrical outer ring & segmented retainer