BEARING MU1306UV

MU1306UV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 06 - 30 mm, 30.0000 mm
  • (B)Outside Diameter: 72.0000 mm
  • (C)Bearing Width: 19.0000 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 1306
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 64.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 60.20 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 60.38 mm
  • Inner Ring Raceway Outside Diameter: 40.68 mm
  • Inner Ring Rib Outside Diameter: 44.25 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 40.71 mm
  • Outer Ring Raceway Inside Diameter: 60.41 mm
  • Outer Ring Rib Inside Diameter: 56.87 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 37.80 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 40.60 mm
30 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer