BEARING MU1228UM

MU1228UM MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 140.0000 mm, 28 - 140 mm
  • (B)Outside Diameter: 250.0000 mm
  • (C)Bearing Width: 42.0000 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 1228
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 232.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 224.30 mm
  • Inner Fillet Radius: 4.75 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 224.30 mm
  • Inner Ring Outside Diameter: 179.07 mm
  • Inner Ring Raceway Outside Diameter: 168.46 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 168.57 mm
  • Outer Ring Raceway Inside Diameter: 224.42 mm
  • Outer Ring Rib Inside Diameter: 214.38 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Full Complement (M - No Retainer)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 161.50 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 168.40 mm
140 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & no retainer - full complement