BEARING MU1224UV

MU1224UV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 120.0000 mm, 24 - 120 mm
  • (B)Outside Diameter: 215.0000 mm
  • (C)Bearing Width: 40.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1224
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 198.90 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 190.80 mm
  • Inner Fillet Radius: 4.75 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 190.86 mm
  • Inner Ring Raceway Outside Diameter: 145.14 mm
  • Inner Ring Rib Outside Diameter: 154.30 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 145.23 mm
  • Outer Ring Raceway Inside Diameter: 190.95 mm
  • Outer Ring Rib Inside Diameter: 182.73 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 139.20 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 145.00 mm
120 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & formed steel retainer