BEARING MU1222UM

MU1222UM MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 110.0000 mm, 22 - 110 mm
  • (B)Outside Diameter: 200.0000 mm
  • (C)Bearing Width: 38.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1222
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 183.90 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 176.00 mm
  • Inner Fillet Radius: 3.96 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 176.10 mm
  • Inner Ring Raceway Outside Diameter: 132.95 mm
  • Inner Ring Rib Outside Diameter: 141.60 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 133.04 mm
  • Outer Ring Raceway Inside Diameter: 176.19 mm
  • Outer Ring Rib Inside Diameter: 168.43 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: Full Complement (M - No Retainer)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 127.20 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 132.80 mm
110 mm Cylindrical Roller Bearing with double rib inner ring, single rib & 1 retaining ring in outer ring & no retainer - full complement