BEARING MU1215DX

MU1215DX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 15 - 75 mm, 75.0000 mm
  • (B)Outside Diameter: 130.0000 mm
  • (C)Bearing Width: 25.0000 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 1215
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 120.10 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 115.60 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 115.71 mm
  • Inner Ring Raceway Outside Diameter: 89.01 mm
  • Inner Ring Rib Outside Diameter: 93.85 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 89.09 mm
  • Outer Ring Raceway Inside Diameter: 115.78 mm
  • Outer Ring Rib Inside Diameter: 111.25 mm
  • Outer Ring Type: Single Rib Outer Ring (D)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 85.60 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 88.90 mm
75 mm Cylindrical Roller Bearing with double rib inner ring, single rib outer ring & segmented retainer