BEARING MU1213TV

MU1213TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 13 - 65 mm, 65.0000 mm
  • (B)Outside Diameter: 120.0000 mm
  • (C)Bearing Width: 23.0000 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 1213
  • Bearing Series: 1200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 110.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 105.70 mm
  • Inner Fillet Radius: 2.54 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 105.75 mm
  • Inner Ring Raceway Outside Diameter: 80.42 mm
  • Inner Ring Rib Outside Diameter: 85.34 mm
  • Inner Ring Type: Double Rib (U)
  • Outer Ring and Roller Assembly Under Roller Diameter: 80.48 mm
  • Outer Ring Raceway Inside Diameter: 105.80 mm
  • Outer Ring Rib Inside Diameter: 101.24 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 77.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 80.30 mm
65 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring & formed steel retainer