BEARING MSN1310EX

MSN1310EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 10 - 50 mm, 50.0000 mm
  • (B)Outside Diameter: 110.0000 mm
  • (C)Bearing Width: 27.0000 mm
  • (R)Inner Ring Bore Radius: 2.03 mm
  • Basic Bearing Number: 1310
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 99.10 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 94.50 mm
  • Inner Fillet Radius: 2.03 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 94.44 mm
  • Inner Ring Raceway Outside Diameter: 65.15 mm
  • Inner Ring Rib Outside Diameter: 70.64 mm
  • Inner Ring Type: Short - Single Rib With Inner Ring Side Plate (SN)
  • Outer Ring and Roller Assembly Under Roller Diameter: 65.19 mm
  • Outer Ring Raceway Inside Diameter: 94.49 mm
  • Outer Ring Rib Inside Diameter: 89.36 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 61.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 65.00 mm
50 mm Cylindrical Roller Bearing with single rib & inner ring side plate, double rib outer ring & segmented retainer