BEARING MR5208TV

MR5208TV MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 08 - 40 mm, 40.0000 mm
  • (B)Outside Diameter: 80.0000 mm
  • (C)Bearing Width: 30.1600 mm
  • (R)Inner Ring Bore Radius: 1.02 mm
  • Basic Bearing Number: 5208
  • Bearing Series: 5200
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 72.90 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 69.60 mm
  • Inner Fillet Radius: 1.52 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 69.58 mm
  • Inner Ring Raceway Outside Diameter: 49.93 mm
  • Inner Ring Rib Outside Diameter: 53.44 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 49.97 mm
  • Outer Ring Raceway Inside Diameter: 69.62 mm
  • Outer Ring Rib Inside Diameter: 66.42 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: Formed Steel (V)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 47.20 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 49.80 mm
40 mm Cylindrical Roller Bearing with single rib inner ring, 2 retaining rings in outer ring & formed steel retainer