BEARING MR1321EX

MR1321EX MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 105.0000 mm, 21 - 105 mm
  • (B)Outside Diameter: 225.0000 mm
  • (C)Bearing Width: 49.0000 mm
  • (R)Inner Ring Bore Radius: 2.54 mm
  • Basic Bearing Number: 1321
  • Bearing Series: 1300
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 203.40 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 193.30 mm
  • Inner Fillet Radius: 4.75 mm
  • Inner Ring and Roller Assembly Over Roller Diameter: 193.37 mm
  • Inner Ring Raceway Outside Diameter: 136.19 mm
  • Inner Ring Rib Outside Diameter: 147.17 mm
  • Inner Ring Type: Single Rib (R)
  • Outer Ring and Roller Assembly Under Roller Diameter: 136.27 mm
  • Outer Ring Raceway Inside Diameter: 193.46 mm
  • Outer Ring Rib Inside Diameter: 183.16 mm
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min]: 128.00 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min]: 136.10 mm
105 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring & segmented retainer